MyHOME_Up

Manage your lighting, rolling shutters, heater and musical ambiance with the MyHOME_Up automation solution. Remotely control all the electrical devices of your home thanks to the server. Gain speed in installation and settings by using the mobile application “MyHOME_Up” and the HOMETOUCH 7” screen

A simplified and accessible programming

The new server MyHOMEServer1 is the heart of your automation system. It ensures the connectivity between the application and the Cloud server. Thanks to it you can remotely manage lightening, shutters, thermostats, define scenes, control your energetic consumption and so on

Without further configuration needed, the HOMETOUCH 7” screen recognizes all the functions already set by the application. Personalize yourself your startup screen: up to 20 favorites can be added with a choice between automation and videophone functions

Use your HOMETOUCH 7” screen to open gates, activate cameras, manage your sound diffusion and communicate with other screens. Used as a door entry, this screen is able to let you see and speak directly through your smartphone to people ringing at your door. Never miss a visitor even if you are far away! (the free “Door Entry” application is needed)

A dedicated application

The “MyHOME_Up” application is innovative and intuitive. It is designed to be used both by the installer and the user

Thanks to it, the installer doesn’t need any specific program to set all the needed parameters: he just has to plug all the devices to the server. Then, the entire installation is automatically scanned and recognized by the application

For the user, all the house functions can be intuitively managed through the application from any mobile device. Personalized scenes can be created and many functions are manageable (lighting, heating, rolling shutters and so on). Also, receive notifications and/or emails when events occurs

MyHOME_Up: the evolution of home automation for more simplicity

Welcome simplicity: associate, manage and personalize thanks to the unique application “MyHOME_Up“, designed for both installer and final customer. The application is free and available on Google Play Store and App Store

You are an installer: plug in all the devices and connect them to the MyHOMEServer1. Then, you just have to follow the steps described in the application. Choose the icon corresponding to the function to manage, associate the devices and it’s done! No more configuration is needed thanks to the self-learning and the automatic synchronization of the devices. Easy!

You are a customer: with the same application, manage all the functions of your house from a smartphone or a tablet. You can create or personalize different kind of scenes: by programming them, from events or according to geolocation. You can control connected devices for listening to music, set colored lights or control your Smart TV. Your application can personalize, manage and verify your system at home or remotely via the Cloud

Be warned of any event thanks to notifications. Always stay in touch with your home!