Manage a full automation system including videophone functions through a unique device. Thanks to the HOMETOUCH 7” screen, personalize the information displayed and control intuitively all the electrical devices of your MyHOME installation locally (combined with MyHOMEServer1), or remotely on a Smartphone or a tablet. Also, manage calls when someone rings directly on the display or from your Smartphone

A design thought to adapt to all decorations
The polished glass of the 7” screen gives to this device a clean and discreet appearance. That’s why the HOMETOUCH will suit any type of interior decoration, from rustic to modern
Its contemporary lines and shape are the perfect match between strength and reliability. Its grey version is enhanced by a polycarbonate structure. Also available in white, the installation is facilitated thanks to the flush or on-wall mounting
All your functionalities are available directly on your touchscreen and are customizable. To improve energy savings, the proximity sensor allows to turn the screen on only when you approach it


Discover many enhanced features
Thanks to its simple interface, manage all the functions of your MyHOME automation system: lighting, rolling shutters, thermostat, burglar alarm, music thanks to the NuVo audio system and so on. Also, control scenes and functions from other brands devices (colored lamps for example)
The HOMETOUCH 7” Screen is also able to manage your calls locally or remotely thanks to the Door Entry for HOMETOUCH application (available on Android and iOS)
No further configuration is needed for synchronization. The display automatically shows devices present in the MyHOME installation. Up to 20 customizable and favorite controls can be added on the screen, allowing to choose between automation or video door entry system functions
Dedicated applications for the management of your device
Thanks to Home + Control and Home + Security applications, manage all your house devices in the simplest way. Even far away, control your lights, shutters, heating and so on. Click here to discover this solution and all its application’s features
Door Entry for HOMETOUCH is designed to fulfil your needs concerning door’s gate answering. You never want to miss a call again when you are not home ? Receive on your Smartphone or tablet the real-time sound and video of the visitor ringing at your door. Answer, unlock remotely your gate if needed and monitor remotely all your cameras

HOMETOUCH : One touch for total home control
Main features:
- Easy to install, no configuration, customize the controls yourself
- Sophisticated style, modern lines, shiny glass display, grey or white finish
- Ideal in any living context
New touch for MyHOME system – everything under control: shutters, lighting, temperature control, muti-room audio sound system, sockets
HOMETOUCH is also a connected video internal unit – someone rings at the C300X13E, you can control the functions locally: cameras, video door entry system. And remotely, take the call and unlock the gate with a Smartphone and the dedicated app Door Entry for HOMETOUCH
HOMETOUCH : thought to simplify your work
- In function with simple steps : installation, connection, set up
- Easy installation : flush-mounted with specific box and with the supplied bracket, or surface-mounted with existing boxes and the supplied bracket
- Connect the HOMETOUCH to the system: power supply item 346020, AV BUS, bell push button if required, MyHOME BUS. Connect to the home network through cable of Wi-Fi
- Set up : simple and quick, no software needed, no configuration
Select the system to manage : MyHOME and/or video door entry system
For MyHOME system : HOMETOUCH synchronizes with MyHOMEServer1, automatically recognizing all devices
For video door entry system : fill in the addresses of entry panel, cameras, door locks. Finally, choose if you want to remote control with the app
The job is done ! Now the HOMETOUCH interface can be customized directly by the user, choosing the favorite commands to see on the homepage
“Door Entry for HOMETOUCH” application
Download the dedicated Door Entry for HOMETOUCH application to manage HOMETOUCH solution