From their smartphone, users can simply control everything that is electrical in their home from anywhere in the world via the “Home + Control” app, or just ask their favorite voice assistant. The solution is natively integrated with the main smart home ecosystems and voice assistants, such as Apple HomeKit, Google Assistant, Amazon Alexa & IFTTT
A fully connected solution
Several smart modules are composing this new solution:
REMOTE CONTROL
- A connected contactor: remote control of home appliances & power-hungry equipment (water heater, electrical vehicle socket, pool pump…)
- A connected latching relay: remote control of lightings that are managed by push buttons (wired or wireless ones)
ENERGY SAVING
- A connected energy meter: display of the total home power consumption in the “Home + Control” application
- A connected Ecometer: to get a detailed monitoring of the home energy consumption and a comprehensive display in €/$ and kWh in the “Home + Control” app. Including 1 total + 4 power lines metering, can be tethered to water and gas meters
- A smart Load Shedder: proactively prevents electrical shutdowns in the home due to overloads. Intelligently shuts down relevant Legrand connected devices (contactor, power outlet, cable outlet from “with Netatmo” ranges) when consumption reaches a user-defined threshold
- A Gateway Module: connects the installation to the internet. New possible way to start a Legrand “with Netatmo” connected installation (Smart Switches & Power Outlets, Smart Electrical Panel)
Users can start a standalone installation from their panelboard, connected to the internet through the Gateway module, or they can complement an existing installation of Legrand Smart Switches and Power Outlets. In this situation, if a Gateway Power Outlet is already installed in the home, the Gateway module is not necessary
Works with “Home + Control” application
The smart modules are complementary to Legrand Smart Switches and Power Outlets. Indeed, the solution is fully compatible with product ranges such as “Arteor with Netatmo”, “Céliane with Netatmo”, “Living Now with Netatmo” or “Valena with Netatmo”
From their smartphone, users can simply control everything that is electrical in their home via the “Home + Control” app, or just ask their favorite voice assistant. The solution is natively integrated with the main smart home ecosystems and voice assistants, such as Apple HomeKit, Google Assistant, Amazon Alexa & IFTTT. It enables users to use voice control for their lighting, home appliances and high consumption electrical equipment
Users also benefit from advanced energy management features that will help them save energy by precisely monitoring their consumption and automatically taking relevant actions
Detailed and clear graphs provide a very precise and comprehensive vision of the home’s energy usage, split by source of consumption. The actual cost generated by each device and appliance can be accurately displayed due to the app’s built-in electricity tariff selection
Homeowners can also effortlessly schedule their lights, home appliances & electrical equipment from the convenience of a thoughtfully designed smartphone application, in order to optimize their housing energy consumption, or to deter thieves while away by simulating presence
One or several actions schedules can be created and enabled in a few simple steps within the app
For example, a “Daily” schedule could be activated to automatically open the shutters or blinds in the living room at sunrise to light up the house in the morning, as well as turning on the water heater and the pool pump between 11 PM and 5 AM every night for better energy efficiency
Smart load shedding: TRULY SMART FEATURES FOR GREATER COMFORT & ENERGY SAVINGS
The Legrand Smart Electrical Panel “… with Netatmo” solution delivers the industrial feature of smart load shedding in the home. The solution contains an algorithm which can intelligently shut down high-power consuming appliances and therefore proactively prevent power failures
Homeowners can also precisely monitor their energy consumption, including power metering of all the devices and appliances in their home, plus the consumed volume of gas and water
This provides the user with a comprehensive and extensive overview of their home consumption habits to help them make informed decisions such as subscribing to a lower electricity tariff or scheduling high-power devices to work during the night when lower electricity price may be available
Availability
France, Italy






“Home + Control“ application
Download the dedicated Home + Control application to manage Electrical Panel “… with Netatmo” solution